Please note: RFX242 is being discontinued and is not recommended for new designs.
The suggested replacement
is
SE2623L
The RFX242 is high power, high linearity power amplifier implemented
in CMOS process. The device is optimized to provide all functionality of
transmit power amplification for IEEE 802.11b/g/n/ac applications in
the 2.4GHz frequency range.
The RFX242 provides 30dB gain and up to 25dBm linear output power with low EVM of <3% for 802.11n MCS7 HT40 and <1.8%g for 802.11ac MCS9 VHT20 signals. It has CMOS logic control, on-chip input impedance matching, as well as integrated RF decoupling for the power supply.
The RFX242 is assembled in a compact 3.0x3.0mm 16L-QFN package.
It requires minimal number of external components to greatly simplify RF front-end implementation.