SE5004L

5 GHz, 26dBm Power Amplifier with Power Detector


The SE5004L is a 5GHz power amplifier offering high linear power for wireless LAN applications. The SE5004L incorporates a power detector for closed loop monitoring and control of the output power.

The SE5004L offers high integration for a simplified design, providing quicker time to market and higher application board production yield. The device integrates the input match, the inter-stage match, the output match, the power detector with 15dB of dynamic range and a 3.8GHz notch filter. Only 6 external decoupling capacitors are required to complete the design.

For wireless LAN applications, the device meets the requirements of IEEE802.11a & 802.11n, and delivers approximately 26dBm of linear output power at 5V.

The SE5004L integrates temperature compensated bias voltage generators. A 2.85V reference voltage on VREF is all that is required to enable or disable the power amplifier.

Read More

Specifications

Frequency Range (GHz)5.15-5.85
Test Frequency (GHz)5.4
Gain Typ. (dB)26
Power Added Efficiency (%)
OIP3 (dBm)
P1 dB (dBm)+34
VCC (V)5
Quiescent Current Typ. (mA)300
Noise Figure Typ. (dB)
PackageQFN, 20-pin
Package (mm)4 x 4 x 0.9

Features

  • High output power amplifier: 26dBm at 5V
  • External Analog Reference Voltage (VREF) for maximum flexibility
  • Buffered, temperature compensated power detector
  • 3% EVM, @26dBm, 64 QAM, 54 Mbps
  • 32 dB Gain
  • Lead Free, RoHS compliant, halogen free MSL3 package
  • 20 pin 4 mm x 4 mm x 0.9 mm QFN

Product Documents

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.