Frequency Range (GHz)0.39-1.5
Test Frequency (GHz)0.8975
Gain Typ. (dB)14
OIP3 (dBm)37.5
P1 dB (dBm)
VDD (V)—
OP1 dB (dBm)25
Supply Current Typ. (mA)—
Linear Output Power (dBm)
Supply Voltage (V)
VCC (V)5
Quiescent Current Typ. (mA)46
Noise Figure Typ. (dB)1.8
PackageSOT-89, 4-pin
Package (mm)2.4 x 4.5 x 1.5