Frequency Range (GHz)0.86-0.96
Test Frequency (GHz)0.88
Gain Typ. (dB)32
OIP3 (dBm)45
P1 dB (dBm)28
Power Added Efficiency (%)
Linear Output Power (dBm) +18
Supply Voltage (V)5
Quiescent Current Typ. (mA)200
PackageMCM, 20-pin
Package (mm)6 x 6 x 1.35