Frequency Range (GHz)0.869-0.960
Test Frequency (GHz)0.920
Gain Typ. (dB)16.5
OIP3 (dBm)+44
P1 dB (dBm)
VDD (V)—
OP1 dB (dBm)+26.5
Supply Current Typ. (mA)235
VCC (V)5
Quiescent Current Typ. (mA)156
Noise Figure Typ. (dB)2.6
PackageSOT-89, 4-pin
Package (mm)2.4 x 4.5 x 1.5