Please note: SKY65385-11 is being discontinued and is not recommended for new designs.
Skyworks SKY65385-11 is a high linearity, Variable Gain Amplifier
(VGA) module. The device includes an input amplifier driver, a
Variable Voltage Attenuator (VVA), and an output Power Amplifier
(PA). The two amplifiers and voltage attenuator are optimized for
superior ACLR performance with WCDMA signals.
The high linearity (high OP1dB, OIP3, and ACLR) and high
efficiency of this device make it ideal for use at the final stage (or
close to the final stage) of a WCDMA transmit chain.
The output of the first PA (PA1) is matched to the input of the VVA.
The output of the VVA is matched to the input of the second PA
(PA2). The RF_IN and RF_OUT signals (pins 1 and 8, respectively)
are both internally matched, including DC blocking capacitors.
The SKY65385-11 VGA uses low-cost Surface Mount Technology
(SMT) in the form of a compact, 8 x 8 mm 12-pin Multi-Chip
Module (MCM), which allows for a highly manufacturable low-cost
solution.