Frequency Range (GHz)1.8-1.88
Test Frequency (GHz)1.8425
Gain Typ. (dB)41.5
OIP3 (dBm)—
P1 dB (dBm)31.5
Power Added Efficiency (%)10
Linear Output Power (dBm) +23
Supply Voltage (V)3.3
Quiescent Current Typ. (mA)350
PackageMCM, 28-pin
Package (mm)5 x 5 x 1.25