Frequency Range (GHz)0.758-0.803
Test Frequency (GHz)0.7805
Gain Typ. (dB)37
OIP3 (dBm)—
P1 dB (dBm)31
Power Added Efficiency (%)12.5
Linear Output Power (dBm) +23
Supply Voltage (V)3.3
Quiescent Current Typ. (mA)155
PackageMCM, 28-pin
Package (mm)5 x 5 x 1.25