Please note: SKY67101-396LF is being discontinued and is not recommended for new designs.
The suggested replacement
is
SKY67154-396LF
The SKY67101-396LF is GaAs, pHEMT Low Noise Amplifier (LNA)
with an active bias and high linearity performance. The advanced
GaAs pHEMT enhancement mode process provides excellent
return loss, low noise, and high linearity performance.
The internal active bias circuitry provides stable performance over
temperature and process variation. The device offers the ability to
externally adjust supply current and gain. Supply voltage is
applied to the RFOUT/VDD pin through an RF choke inductor. Pin
4 (VIN) should be connected to RFOUT/VDD through an external
resistor to control the supply current. The RFIN and RFOUT/VDD
pins should be DC blocked to ensure proper operation. Pin 5
(FEEDBACK) is connected through an RC network to externally
adjust the gain of the device without affecting the Noise Figure
(NF) of the LNA.
The SKY67101-396LF operates in the frequency range of 0.4 to
1.2 GHz. For higher frequency operation, the pin-compatible
SKY67100-396LF should be used.
The switch is manufactured in a compact, 2 x 2 mm, 8-pin Dual
Flat No-Lead (DFN) package.