The SKY77346 Power Amplifier Module (PAM) is designed in a low profile (0.9 mm), compact form
factor for quad-band cellular handsets comprising GSM850/900, DCS1800, and PCS1900 operation.
The PAM also supports Class 12 General Packet Radio Service (GPRS) multi-slot operation.
The module consists of separate GSM PA and DCS1800/PCS1900 PA blocks, impedance-matching
circuitry for 50 Ω input and output impedances and a Power Amplifier Control (PAC) block with an
internal current-sense resistor. The custom BiCMOS integrated circuit provides the internal PAC
function and interface circuitry. Fabricated onto a single Gallium Arsenide (GaAs) die, one
Heterojunction Bipolar Transistor (HBT) PA block supports the GSM bands and the other supports the
DCS1800 and PCS1900 bands. Both PA blocks share common power supply pads to distribute
current. The GaAs die, the Silicon (Si) die, and the passive components are mounted on a multi-layer
laminate substrate. The assembly is encapsulated with plastic overmold.
RF input and output ports of the SKY77346 are internally matched to a 50 Ω load to reduce the
number of external components for a quad-band design. Extremely low leakage current (2.5 μA,
typical) of the dual PA module maximizes handset standby time. The SKY77346 also contains bandselect
switching circuitry to select GSM (logic 0) or DCS/PCS (logic 1) as determined from the Band
Select (BS) signal. The BS pad selects between the GSM RF input and
output pads versus the DCS/PCS RF input and output pads while the Analog Power Control (VRAMP)
controls the output power level.
The VCC pad connects to an internal current-sense resistor and interfaces to an integrated power
amplifier control (iPAC™) function, which is insensitive to variations in temperature, power supply,
process, and input power. The BiCMOS controller will shutdown the PA when VCC is raised above the
specified operating voltage.
The SKY77346 is compatible with logic levels from 1.2 V to VCC for BS and ENABLE pads, depending
on the level applied to the VLOGIC pad. This feature provides additional flexibility for the designer in
the selection of FEM interface control logic.