Frequency (MHz)
824-849
880-915
1710-1785
1850-1910
DescriptionPAM for Quad-Band GSM/GPRS/EDGE
GSM850
GSM900
DCS1800
PCS1900
Typical Output Power (dbm) GSM/EDGE
35.35
35.35
35.45
35.45
Typical PAE (%)
55.0
55.0
53.0
53.0
Typical Gain (dB)
-
-
-
-
Supply Voltage (V)3.0-4.8
PackageMCM, 14-pad
Package (mm)5 x 3.5 x 0.9