Frequency (GHz) Min.1.4
Frequency (GHz) Max.2.4
Min. VB IR = 10 µA (V)
DescriptionHIP3™ Variable Attenuator
CT VR = 30 V (pF)
Insertion Loss at Min Control (dB) Max.2.5
Attenuation Range at Max Control
(dB) Typ.36
Input IP3 (dBm) Min.61
Control Input Range0-5 V
VF IF = 10 mA (V)
RS IF = 1 mA F = 100 MHz (Ω)
RS IF = 10 mA F = 100 MHz (Ω)
RS IF = 100 mA F = 100 MHz (Ω)
Typical Carrier Lifetime IF = 10 mA (ns)
PackageMCM, 8L
Package (mm)4.9 x 3.2 x 1.0