VB IR = 10 µA (V)120-180
Typ. CJ @ 0 V
(pF)0.2
Nominal I-region (µm)7
Max. CJ @ 6 V (pF)0.15 @ 50 V
Typ. TL @ 10 mA (ns)50
Max. RS @ 10 mA (Ω)2
_Thermal Impedance_ Typical (°C/W)40
_Thermal Impedance_ Typ. 1 µs Pulse 0.01% Duty Cycle (°C/W) Typical1.2