
Features
- Low thermal resistance: 29 °C/W
- Typical threshold level: +20 dBm
- Low capacitance: 0.60 pF
- Low profile, ultra-miniature QFN (3-pin, 2 x 2 mm) package (MSL1, 260 °C per JEDEC J-STD-020)
Images & Diagrams
Specifications
-
- RF Test Frequency (GHz)
- 1
-
- Typical Insertion Loss (dB) Pin = 0 dBm
- 0.2
-
- Typical Threshold Level (dBm)
- 20
-
- Maximum Saturated Power (Watts)
- 5
-
- VB IR = 10 µA (V)
- 180 Min.
-
- I Region Thickness (µm) Nominal
- 7
-
- CT (pF) 0 V, F=1 MHz
- —
-
- CT (pF) 0 V, F=1 GHz
- —
-
- CT (pF) 6 V, F=1 MHz
-
- CT (pF) 30 V, F=1 MHz
- 0.60 Typ.
-
- RS IF = 10 mA F = 100 MHz (Ω)
- 1.2 Max.
-
- Carrier Lifetime TL (ns) IF=10 mA
- 100 Typ.
-
- Package
- QFN
-
- Package (mm)
- 2 x 2
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Technical Documents
- Explore application notes, block diagrams, data sheets, user guides, ADS model calculators, installation references, S parameters and more.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
