VB IR = 10 µA (V)250 (Min.)
Typ. CJ @ 0 V
(pF)0.26
Nominal I-region (µm)28
Max. CJ @ 6 V (pF)0.14
Typ. TL @ 10 mA (ns)1175
Max. RS @ 10 mA (Ω)1.2
_Thermal Impedance_ Typical (°C/W)15
_Thermal Impedance_ Typ. 1 µs Pulse 0.01% Duty Cycle (°C/W) Typical0.3