Package Type SC-79
Replacement Part
SMV2026-079LF
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.22
Ct Total Capacitance3 Vr=1 V (pF) Typ.17.53
Ct Total Capacitance3 Vr=4 V (pF) Typ.9.78
Ct Total Capacitance3 Vr=8 V (pF) Typ.5.00
Ct Total Capacitance3 Vr=12 V (pF) Typ.3.37
Ct Total Capacitance3 Vr=20 V (pF) Typ.2.34
Total Capacitance Ratio Min.14.45
Capacitance Ratio Range (V)3 to 20
Rs Series Resistance Max2 (Ω)0.63