Package Type SOT-23
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.12
Ct Total Capacitance3 Vr=1 V (pF) Typ.9.1
Ct Total Capacitance3 Vr=4 V (pF) Typ.1.9
Ct Total Capacitance3 Vr=8 V (pF) Typ.1.2
Ct Total Capacitance3 Vr=12 V (pF) Typ.—
Ct Total Capacitance3 Vr=20 V (pF) Typ.—
Total Capacitance Ratio Min.15
Capacitance Ratio Range (V)1 to 4
Rs Series Resistance Max2 (Ω)2.8