Package Type SC-79
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.20
Ct Total Capacitance3 Vr=1 V (pF) Typ.27.72
Ct Total Capacitance3 Vr=4 V (pF) Typ.6.92
Ct Total Capacitance3 Vr=8 V (pF) Typ.3.69
Ct Total Capacitance3 Vr=12 V (pF) Typ.3.37
Ct Total Capacitance3 Vr=20 V (pF) Typ.3.22
Total Capacitance Ratio Min.13
Capacitance Ratio Range (V)1 to 4
Rs Series Resistance Max2 (Ω)0.65