Package Type SC-79, SOD-323
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.26
Ct Total Capacitance3 Vr=1 V (pF) Typ.4.93
Ct Total Capacitance3 Vr=4 V (pF) Typ.2.51
Ct Total Capacitance3 Vr=8 V (pF) Typ.1.38
Ct Total Capacitance3 Vr=12 V (pF) Typ.1.02
Ct Total Capacitance3 Vr=20 V (pF) Typ.—
Total Capacitance Ratio Min.11.47
Capacitance Ratio Range (V)1 to 3
Rs Series Resistance Max2 (Ω)2