Package Type SOD-323, SOD-882
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.28
Ct Total Capacitance3 Vr=1 V (pF) Typ.14.26
Ct Total Capacitance3 Vr=4 V (pF) Typ.5.15
Ct Total Capacitance3 Vr=8 V (pF) Typ.1.61
Ct Total Capacitance3 Vr=12 V (pF) Typ.1.12
Ct Total Capacitance3 Vr=20 V (pF) Typ.0.83
Total Capacitance Ratio Min.117.7
Capacitance Ratio Range (V)1 to 26
Rs Series Resistance Max2 (Ω)2.4