Package Type SC-79, SOD-882
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.20
Ct Total Capacitance3 Vr=1 V (pF) Typ.17.81
Ct Total Capacitance3 Vr=4 V (pF) Typ.5
Ct Total Capacitance3 Vr=8 V (pF) Typ.—
Ct Total Capacitance3 Vr=12 V (pF) Typ.—
Ct Total Capacitance3 Vr=20 V (pF) Typ.—
Total Capacitance Ratio Min.12.3
Capacitance Ratio Range (V)0.5 to 2.5
Rs Series Resistance Max2 (Ω)0.7