Package Type SC-79
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.15
Ct Total Capacitance3 Vr=1 V (pF) Typ.16.21
Ct Total Capacitance3 Vr=4 V (pF) Typ.5.6
Ct Total Capacitance3 Vr=8 V (pF) Typ.4.04
Ct Total Capacitance3 Vr=12 V (pF) Typ.3.78
Ct Total Capacitance3 Vr=20 V (pF) Typ.3.62
Total Capacitance Ratio Min.12.8
Capacitance Ratio Range (V)1 to 4
Rs Series Resistance Max2 (Ω)0.5