Package Type SC-79
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.10
Ct Total Capacitance3 Vr=1 V (pF) Typ.4.32
Ct Total Capacitance3 Vr=4 V (pF) Typ.2.03
Ct Total Capacitance3 Vr=8 V (pF) Typ.1.37
Ct Total Capacitance3 Vr=12 V (pF) Typ.1.26
Ct Total Capacitance3 Vr=20 V (pF) Typ.—
Total Capacitance Ratio Min.12
Capacitance Ratio Range (V)1 to 4
Rs Series Resistance Max2 (Ω)0.7