Package Designations (mils)-203, 210, 219, 240
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.30
Ct Total Capacitance1 Vr=1 V (pF) Typ.1.84
Ct Total Capacitance1 Vr=4 V (pF) Typ.1.25
Ct Total Capacitance1 Vr=10 V (pF) Typ.0.95
Ct Total Capacitance1 Vr=30 V (pF) Typ.0.63
Total Capacitance Ratio Ct=0 V / Ct=30 V Min.4.1
Rs Series Resistance 500 MHz (Ω) Max.0.8
Q Vr=4 V @ 50 MHz Min.3200