Package Type SC-79, SOD-882
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.30
Ct Total Capacitance1 Vr=1 V (pF) Typ.0.88
Ct Total Capacitance1 Vr=4 V (pF) Typ.0.6
Ct Total Capacitance1 Vr=10 V (pF) Typ.0.44
Ct Total Capacitance1 Vr=30 V (pF) Typ.0.31
Total Capacitance Ratio Ct=0 V / Ct=30 V Min.3.8
Rs Series Resistance 500 MHz (Ω) Max.1.6
Q Vr=4 V @ 50 MHz Min.3500