Package Type SOT-23
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.22
Ct Total Capacitance3 Vr=1 V (pF) Typ.5.14
Ct Total Capacitance3 Vr=4 V (pF) Typ.3.01
Ct Total Capacitance3 Vr=8 V (pF) Typ.1.5
Ct Total Capacitance3 Vr=12 V (pF) Typ.0.96
Ct Total Capacitance3 Vr=20 V (pF) Typ.0.73
Total Capacitance Ratio Min.13
Capacitance Ratio Range (V)4 to 20
Rs Series Resistance Max2 (Ω)—