Die Size (mils)12.0±2
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.22
Cj Junction Capacitance1 Vr=1 V (pF) Typ.7.67
Cj Junction Capacitance1 Vr=4 V (pF) Typ.4.75
Cj Junction Capacitance1 Vr=8 V (pF) Typ.2.68
Cj Junction Capacitance1 Vr=12 V (pF) Typ.1.49
Cj Junction Capacitance1 Vr=20 V (pF) Typ.0.91
Rs Series Resistance1 (Ω) Typ.1.4
Q Vr=4 V @ 50 MHz Min.400