Die Size (mils)10.5±2
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.20
Cj Junction Capacitance1 Vr=1 V (pF) Typ.5.88
Cj Junction Capacitance1 Vr=4 V (pF) Typ.3.44
Cj Junction Capacitance1 Vr=8 V (pF) Typ.2.24
Cj Junction Capacitance1 Vr=12 V (pF) Typ.1.5
Cj Junction Capacitance1 Vr=20 V (pF) Typ.1.15
Rs Series Resistance1 (Ω) Typ.0.5
Q Vr=4 V @ 50 MHz Min.—