Please note: RFX8422S is being discontinued and is not recommended for new designs.
The RFX8422S is a fully integrated, single-chip, single-die RF
front-end integrated circuit (RFeIC®) that incorporates all the RF
functionality needed for dual-mode WLAN and Bluetooth® signal
functions including simultaneous WLAN and Bluetooth® signal
receive mode.
The RFX8422S architecture integrates a high-efficiency
high-linearity PA, a directional coupler and output power
detector, impedance matching networks, harmonic filters, a
LNA with Bypass and an SP3T antenna switch all in a single
CMOS device.
This RFeIC is designed to be used in the 2.4 GHz band, and can
be powered directly from the battery.
Combining superior performance, ultra-low power consumption,
small form factor, and low cost, RFX8422S is the perfect
solution for mobile, handheld, and portable devices with
integrated WLAN and Bluetooth® functions.
The RFX8422S is assembled in the ultra-compact 2.5 x 2.5 x
0.45 mm 16L QFN package, and requires minimal external
components and PCB footprint.