The SE2613T is a complete 802.11 b/g/n WLAN RF
front-end module with a port suitable for Bluetooth®
signals. The device provides all the functionality of
the power amplifier, power detector, harmonic
filtering, switch, low noise amplifier (LNA), and
associated matching. The SE2613T provides a
complete 2.4 GHz WLAN RF solution from the output
of the transceiver to the antenna, and from the
antenna to the input of the transceiver, in an ultracompact
form factor.
The SE2613T is designed for ease of use, with all the
critical matching and harmonic filtering integrated,
while also offering a simple 50Ω interface to the
antenna.
The SE2613T includes an LNA to increase the receive
sensitivity of embedded solutions to improve range or
to overcome the insertion loss of cellular filters often
included for mobile applications.
The SE2613T also includes a transmitter power
detector with 20 dB of dynamic range and a digital
enable control for transmitter power ramp on/off
control.