Frequency (GHz) Min.2.4
Frequency (GHz) Max.2.5
RF Frequency (MHz)
Typ. POUT @ 2.5% EVM (dBm)
190
160
802.11 WLAN Standardb/g
Antenna Ports1
Architecture2.4 GHz High Efficiency
WLAN Front End
Typ. Current @ VDD = 3.3 V 17.5dBm (mA)
Typ. POUT @ 3.0% EVM (dBm)18
18
Typ. Current @ VCC = 5 V (mA)
Typ. Tx Gain (dB)30
30
VDD (V)
PackageQFN, 20-pin
Package (mm)3 x 3 x 0.6