The SKY58220-21 LB, MHB LPAMiD module supports
3G/4G/5G mobile devices and operates in 3G/4G/5G
modes. It uses 3G/4G/5G PA blocks in Low-, Mid-, and
High-band, a controller containing the MIPI RFFE
interface, RF band switches, LB/MB/HB ANT switches
and bi-directional couplers, and integrated filters for
Bands 26, 8, 28A, 1, 3, 34, 39, 40, and 41. The
SKY58220-21 is part of our Sky5® product portfolio.
The device delivers PC2 power at 3.4 Vcc with low Icc
and enables 2Tx EN-DC for various M+H, and L+M
combinations.
RF I/O ports are matched to 50 Ω to minimize external
components. Low leakage current maximizes device
standby time. IC die and passive components are
mounted on a multi-layer laminate substrate.
The device accommodates both 5G NR and LTE where
wider bandwidth (100 MHz) and CA manage higher
data rates. Combined filtering, RF matching, and TRx
switching drives DL CA performance.
LB, MHB, and HB ANT ports support multiple ANT
profiles. For UL, PA blocks support wide bandwidth 5G
NR: >100 MHz for n41. The device delivers
unparalleled system integration and efficiency.