The SKY58260-41 Front-End Module (FEM) is a fully
matched, 79-pad surface mount (SMT) module developed
for 5G / 4G / 3G / LTE / WCDMA / HSDPA / HSUPA
applications.
The FEM consists of PA blocks, input and output
matching, a MIPI® standard digital control block, single-
ended duplexers, antenna and band select
switches, and Low Noise Amplifier (LNA) in a single 6.4
mm x 5.0 mm x 0.85 mm (Max.) package.
The SKY58260-41 is part of our Sky5® product portfolio.
The SKY58260-41 uses an enhanced architecture to
cover multiple bands and meet the spectral linearity
requirements of LTE QPSK, 16QAM, 64QAM, 256QAM
modulations with up to 20 MHz bandwidth and up to
100 resource block allocations.
Output power is controlled by varying the input power
and VCC is adjusted using a Power Management IC
(PMIC) to maximize efficiency. Extremely low leakage
current maximizes handset standby time.