Please note: SKY58269-11 is being discontinued and is not recommended for new designs.
The suggested replacement
is
SKY58269-11A
The SKY58269-11 Front-end Module (FEM) for LTE and
NR is a new addition to the Skyworks Sky5 portfolio of
5G Technology products. Packaged in a single 5.0 mm x
3.0 mm x 0.7 mm (Max) form factor, this versatile and
fully-matched FEM supports ultra-high band 5G NR
applications.
The 30-pad surface mount (SMT) module consists of
PA blocks, input and output ports matched to 50 ohms,
a MIPI standard digital control block, single-ended
filter, antenna and Tx-Rx switches, and low noise
amplifier (LNA).
Utilizing an enhanced architecture, the SKY58269-11
covers n79 and meets the spectral linearity
requirements of CP-OFDM and DFTS-OFDM
modulations with up to 100 MHz bandwidth and up to
273 resource block allocations. Output power is
controlled by varying input power and adjusting VCC
maximizes efficiency.
Extremely low leakage current maximizes handset
stand-by time