The SKY58502-16 front-end module (FEM) is a
fully matched, Dual-Sided Mold Grid Array
(DSMGA) module developed for 4G LTE and 5G NR
applications. The SKY58502-16 is part of our Sky5® product portfolio.
The FEM is housed in a low profile package which includes PAs, LNAs, and RF inputs and outputs matched to 50 Ω.
Also included are MIPI standard digital control blocks and integrated duplexers for LTE bands 1, 3, 7, 21, 25, 30, 32 (75/76), 39, 40, 41, 66, and 70.
The enhanced SKY58502-16 architecture covers multiple bands and meets the spectral linearity requirements of LTE QPSK, 16QAM, and 64QAM modulations and New Radio DFTS-OFDM and
CP-OFDM modulations up to 190 MHz bandwidth.
Power output is controlled by varying the input power. An extremely low leakage current maximizes handset standby time.