Frequency (GHz) Min.2.4
Frequency (GHz) Max.2.5
RF Frequency (MHz)
Typ. POUT @ 2.5% EVM (dBm)21
18
210
180
802.11 WLAN Standardb/g
Antenna Ports2
ArchitectureOne Single-Band
Tx/Rx Chain
Typ. Current @ VDD = 3.3 V 17.5dBm (mA)
Typ. POUT @ 3.0% EVM (dBm)
Typ. Current @ VCC = 5 V (mA)
Typ. Tx Gain (dB)26
26
VDD (V)
PackageLaminate
Package (mm)4 x 4 x 0.9