Please note: SKY65366-11 is being discontinued and is not recommended for new designs.
The Skyworks SKY65366-11 is a high-performance,
transmit/receive (T/R) front-end module (FEM). The device
provides a complete T/R chain with T/R switches.
The device transmit chain features +30.2 dBm output power and
a 40 percent power-added efficiency (PAE).
The device receive chain features a low-noise amplifier (LNA) with
a 1.5 dB noise figure (NF) and 22.2 dB gain. The cascaded NF and
gain, taking into account the 0.3 dB insertion loss
transmit/receive antenna switch, are 1.8 dB and 21.9 dB,
respectively.
The module also has a shut-down mode, PA bypass mode, and
LNA bypass mode to minimize power consumption.
The device is mounted in a 28-pin, 6 x 6 mm Multi-Chip Module
(MCM) Surface-Mounted Technology (SMT) package, which
allows for a highly manufacturable low-cost solution.