Please note: SKY65713-11 is being discontinued and is not recommended for new designs.
The suggested replacement
is
SKY65724-11
The SKY65713-11 is a front-end module (FEM) with an integrated
low-noise amplifier (LNA) and prefilter designed for Beidou Global
Positioning System/Global Navigation Satellite System
(BDS/GPS/GNSS) receiver applications. The device provides high
linearity, excellent gain, a high 1 dB Input Compression Point
(IP1dB), and a superior noise figure (NF).
The GPS pre-filter provides the low in-band insertion loss for
excellent rejections of the cellular and WLAN frequency bands.
The SKY65713-11 uses surface mount technology (SMT) in the
form of a 1.1 x 1.5 mm Multi-Chip Module (MCM) package, which
allows for a highly manufacturable and low-cost solution.
The LNA matching inductor is placed outside the module to
enable performance optimization.