Please note: SKY65715-81 is not recommended for new designs. The suggested replacement (P2P) is SKY65723-81.
The SKY65715-81 is a front-end module (FEM) with an integrated
low-noise amplifier (LNA) and pre-filter designed for Global
Positioning System/Global Navigation Satellite System/Beidou
Navigation Satellite System (GPS/GNSS/BDS) receiver
applications. The device provides high linearity, excellent gain, a
high 1 dB Input Compression Point (IP1dB), and a superior noise
figure (NF).
The pre-filter provides the low in-band insertion loss and
integrated notch filtering for excellent rejections of the cellular,
PCS, and WLAN frequency bands. The SKY65715-81 uses
surface-mount technology (SMT) in the form of a 1.7 x 2.3 mm
Multi-Chip Module (MCM) package, which allows for a highly
manufacturable and low-cost solution.