Please note: SKY66104-11 is being discontinued and is not recommended for new designs.
The SKY66104-11is a high-performance, highly integrated RF
front-end module (FEM) designed for Digitally Enhanced Cordless
Telecommunication (DECT) applications operating in the
1880 MHz to 1930 MHz frequency band, and extended
applications for the 1787 MHz to 1792 MHz band.
The SKY66104-11 is designed for ease of use and maximum
flexibility, with fully matched 50 Ω inputs and outputs, and digital
controls compatible with 1.4 V to 3 V CMOS levels. An external
Output Matching Network (OMN) between the PA output and the
antenna switch provides ultimate flexibility in DECT applications.
A Normal Transmit Power (NTP) input is used to control power
between –10 dBm and +25 dBm. NTP is a voltage-operated
control with a very high input impedance (>100 kΩ) and a range
of 0 V to 1.8 V.
The RF blocks operate over a wide supply voltage range from
3.0 V to 4.5 V, which allows the SKY66104-11 to be used in
battery powered applications over a wide spectrum of the battery
discharge curve.
The SKY66104-11 is packaged in a 24-pin, 4 x 4 mm Multi-Chip
Module (MCM), which allows for a highly manufacturable low-cost
solution.