Please note: SKY78021-51 is being discontinued and is not recommended for new designs.
The SKY78021, SkyOne™ is a hybrid, multimode, multiband (MMMB) Front-End Module (FEM) that supports 2.5G, 3G/4G, and CDMA handsets and operates efficiently in GSM, GPRS, EDGE, WCDMA, HSPA, and LTE modes. The FEM consists of a GSM800/EGSM900 PA block, a DCS1800/PCS1900 PA block, separate WCDMA blocks operating in the low and high bands, a logic control block for multiple power control levels, and band enable functions in both cellular and UMTS. RF I/O ports, internally matched to 50 ohms, minimize the need for external components. Extremely low leakage current maximizes handset standby time. The InGaP/GaAs die and passive components are mounted on a multi-layer laminate substrate and the assembly encapsulated in plastic overmold.
GSM / EDGE: The SKY78021, with new compact architecture, supports the GSM850, EGSM900, DCS1800 and PCS1900 bands, as well as 2.5G Class 12 Enhanced General Packet Radio Service (EGPRS) multi-slot operation and EDGE linear modulation.
WCDMA: The SKY78021’s enhanced architecture supports WCDMA/High-Speed Downlink Packet Access (HSDPA) and High-Speed Uplink Packet Access (HSUPA) modulations, covers multiple bands for 3GPP including bands I, II, III, IV, V, and VIII, and operates at different power modes. The module is fully controllable via a MIPI serial interface.
LTE: The SKY78021 meets spectral linearity requirements of LTE modulation with QPSK/16QAM up to 20 MHz bandwidth, including various resource block allocations, with good power-added efficiency.
CDMA: The SKY78021 meets spectral linearity requirements of CDMA 2K and EVDO Release A modulation with good power-added efficiency.
Receiver Section: The SKY78021 integrated Duplexers, RX SAWs, and a split LB (SP8T) / HB (SP10T) SOI switch support simultaneous Downlink Carrier Aggregation for additional Rx data rate, and provides 2G/3G/4G Rx paths from antenna to LNA port of RFIC. Carrier Aggregation (CA) requirements for noise and harmonics are designed-in for best desense performance. Additionally, GPS and LB/HB WiFi coexistence are designed-in for exceptional support to maintain all radio performance, even in user scenarios of simultaneous use. Optimized low insertion-loss Rx paths, matching circuits, and well-grounded guard traces (high Tx–Rx isolation) inside module mitigate de-sense problems and enhance sensitivity performance.
TRx and RX Ports: The SKY78021 provides four LB and five HB ports.