Si86Px
Multi Channel Digital Isolators with Integrated DC-DC
SI86Px with integrated DC/DC converters reduces board space and cost by removing the need for external power components and magnetics. Its air core design provides strong EMI immunity and reliable isolation, even in noisy environments.
Integrated thermal protection adds another layer of safety, using a bidirectional shutdown mechanism to guard against overheating on both the input and output sides. The device delivers fast, accurate voltage regulation for high-performance applications.
Learn More
Key Features:
- Dual & Quad high-speed isolators with integrated/isolated power (requiring only decoupling caps)
- Vin/Vout Options: 3.3V to 3.3V; 3.3V to 5.0V; 5.0V to 3.3V
- 3.75kVrms ,650Vpeak working voltage, CMTI: 100kV/µs (min)
- Isolation ratings compliant with VDE basic, CSA, UL, CQC
- RoHS compliant WB SOIC-16 & SOIC-20 packages
