Input TypeLED emulator
Temperature Range Min (°C)-40
10 kV Surgefalse
Package TypeWB SOIC16
OPNSi8220BD-D-IS
Peak Output Current (A)2.5
Overlap Protection and Dead Time Controlfalse
Driver Supply (V)6.5
UVLO Voltage (V)8
Package Size (mm)7.5x10.3
Description5 kV Opto Input Iso Gate Drive
AEC-Q100true
Max Propagation Delay80
Isolation Rating (kVrms)5
Output ConfigurationSingle
Temperature Range Max (°C)125