Input TypeLED emulator
Temperature Range Min (°C)-40
10 kV Surgefalse
Package TypeNB SOIC8
OPNSi8220DB-D-IS
Peak Output Current (A)2.5
Overlap Protection and Dead Time Controlfalse
UVLO Voltage (V)12.5
Driver Supply (V)6.5
Description2.5 kV opto input isolated gate driver
AEC-Q100true
Max Propagation Delay80
Isolation Rating (kVrms)2.5
Output ConfigurationSingle
Temperature Range Max (°C)125