Input TypeVIA, VIB
Temperature Range Min (°C)-40
10 kV Surgefalse
Package TypeWB SOIC14
OPNSi82390AD-AS3
Peak Output Current (A)4
Overlap Protection and Dead Time Controlfalse
UVLO Voltage (V)6
Driver Supply (V)6.5
Input Supply (V)5.5,2.5
Package Size (mm)7.5x10.3
DescriptionAutomotive Dual Iso Gate Driver
AEC-Q100true
Max Propagation Delay60
Isolation Rating (kVrms)5
Output ConfigurationDual Driver
Temperature Range Max (°C)125