Driver Channels1
Output ConfigurationVO+, VO-
InputsVI
Enable/ DisableNA
Isolation Rating (kVrms)6
Deglitch FilterNA
Driver TypeSelVCD™
UVLO15 V
Gate Drive Current (A) Min.3.6
Maximum Propagation Delay (ns)40
Gate Drive Current (A) Typ.4
Max Channel-to-Channel Skew (ns) NA
Gate Drive Current (A) Max.4.4
Max Part-to-Part Skew (ns)5
Input Supply (V)3.0 - 20
Package TypeSSO-8
Output Supply (V)5.0 - 30
AEC-Q100true
Ambient Temperature Range (°C)-40 to +125
OPNSi82C50AEE-AS4