Driver Channels1
Output ConfigurationVO+, VO-
InputsVI
Enable/ DisableNA
Isolation Rating (kVrms)3.75
Deglitch Filter30 ns
Driver TypeSelVCD™
UVLO4 V
Gate Drive Current (A) Min.1.3
Maximum Propagation Delay (ns)65
Gate Drive Current (A) Typ.1.5
Max Channel-to-Channel Skew (ns) NA
Gate Drive Current (A) Max.1.7
Max Part-to-Part Skew (ns)8
Input Supply (V)3.0 - 20
Package TypeNB SOIC-8
Output Supply (V)5.0 - 30
AEC-Q100true
Ambient Temperature Range (°C)-40 to +125
OPNSi82C50BGC-IS