Product LifecycleNot Recommended for New Design
Max Data Rate (Mbps)150
Integrated Pull-Upfalse
Default Output StateLow
Input TypeDigital
Temperature Range Min (°C)-40
10 kV Surgefalse
Package TypeNB SOIC8
OPNSi8420BB-D-IS
Unidirectional Channels2
Forward Channels2
Channel TypeUnidirectional
Input Supply (V)5.5,2.7
Output Supply (V)2.7
Bidirectional Channels0
Package Size (mm)3.9x4.9
DescriptionDigital Isolator
AEC-Q100false
Reverse Channels0
Max Propagation Delay9.5
Enable Controlfalse
Isolation Rating (kVrms)2.5
Temperature Range Max (°C)125