Description5.0 kV Isolated RS-485 Transceiver
ConfigurationFull Duplex
Max Data Rate (Mbps)1
VDD1 Supply Voltage Range (V)2.5 - 5.5
VDD2 Supply Voltage Range (V)3.3 +/- 5%
RS-485 Nodes Supported (#)256
Slew Rate Limited?Yes
Receiver Deglitch?No
Isolation Rating (kVrms)5
Package TypeWB SOIC-16
Ambient Temperature Range (°C)-40 to +125
AEC-Q100false
Automotive Gradefalse
10 kV Surgetrue
Integrated DC-DCfalse
Package Size (mm)7.5x5.85
OPNSi85837D-IS