Description6 kV 1-ch Dgtl Isolator
Forward Channels1
Reverse Channels0
Isolation Rating (kVrms)6
Package TypeSSO-8
Max Data Rate (Mbps)150
Max Propagation Delay14
Supply Voltage Range (V)2.25 - 5.5
Ambient Temperature Range (°C)-40 to +125
AEC-Q100true
Automotive Gradetrue
Channel TypeUnidirectional
Default Output StateLow
10 kV Surgetrue
Bidirectional Channels0
Deglitch (ns)
Enable Controlfalse
Input TypeDigital
Integrated Pull-Upfalse
Unidirectional Channels1
Package Size (mm)7.5x5.85
OPNSI86S610BE-AS4